Download document () of 20
We make what matters work

PHV-5R4H474-R

Eaton PHV supercapacitor, 5.4 V, 0.5 F, 0.40 Ω, Horizontal Pack

General Specifications

Product Name
Eaton PHV cylindrical cell supercapacitor pack
Catalog Number
PHV-5R4H474-R
UPC
051712353748
Product Length/Depth
14.5 mm
Product Height
9 mm
Product Width
17.3 mm
Product Weight
2.6 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Horizontal
Size
16.8 x 14 x 8.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.4 Ω
Operating temperature range
-40 °C to +65 °C
Series
PHV
Max voltage
5.4 V
Capacitance
0.47 F
Leakage
13 µA
Energy
6.9 J
Power
18 W
Peak current (1 sec)
1.1 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.