Download document () of 20

PLLA2-UNV34-S903-M2

Eaton Crouse-Hinds series Champ Pro PLLA linear LED light fixture, Cool white, 3/4" entries, Natural aluminum finish, 2 ft, Polycarbonate lens, 4000 lumens, 132 lm/W, Copper-free alum, Flush ceiling mount, Wide, >0.95 PF, 347-480 Vac, 30W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PLLA linear LED light fixture
Catalog Number
PLLA2-UNV34-S903-M2
UPC
786689651015
Product Length/Depth
25.94 in
Product Height
4.42 in
Product Width
7.13 in
Product Weight
15.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Lumens
4000
Wattage
30W
Standards type
NEC/CEC
Mounting Method
Flush ceiling
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67
Color temperature
Cool white
Entry size
3/4"
Finish
Natural aluminum
Lamp length
2 ft
Lens material
Polycarbonate
Material
Copper-free aluminum
Optical distribution
Wide
Power factor
> 0.95
Frequency rating
50/60 Hz
Lumens per watt
132
Voltage rating
347-480 Vac
Lamp type
LED

Export product specification