Download document () of 20

PS4D
Model code: Eaton Protection Strip 4 DIN

Eaton Protection Strip 4 DIN, 10A, Input: Schuko, Outputs: (4) Schuko

General Specifications

Product Name
Eaton Protection Strip
Catalog Number
PS4D
EAN
3553340667275
Product Length/Depth
264 mm
Product Height
52 mm
Product Width
43 mm
Product Weight
0.334 kg
Compliances
CE Marked
EAC
Certifications
IEC/EN 60884-1
IEC/EN 60083
Model Code
Eaton Protection Strip 4 DIN

Product specifications

Circuit breaker
Yes
Core cross section
0 mm²
Halogen Free
No
Housing shape
Rectangular
Input connection
Protective contact (SCHUKO)
Internet/tel line protection
No
Material quality
Other
NEMA designation
None
Nominal frequency
50-60 Hz
Amperage Rating
10A
Phase
Single-phase
Indicator type
Color LED
Number of NEMA-Outlets
0
Number of outputs (other)
4
Number of socket outlets with protective contact
4
Number of USB connections
0
Package contents
  • Surge suppressor device
  • Connected equipment warranty sheet
Power cord length
1m
RAL-number
7021
Residual current circuit breaker
No
Surface finish
Matt/Matte
Surface protection
Other
Switchable
Yes
Transparent
No
Angle of rotated central insert
Other
Number of cold device socket outlets
4
Color
Black
Number of outlets
4
Operating voltage
220-250 V
Interrupt rating
10 AIC
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Mounting Method
Portable
35 mm DIN rail
Material
Plastic
Fitted with:
Over voltage protection
On/Off switch
LED indication
Degree of Protection
IP20
Type
Surge Suppressor
Special features
Multi outlets surge protection device implementing 4 FR sockets, including connected equipment warranty

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.