Download document () of 20

PSG120T24RM

Eaton PSG series power supply, Two-phase, 24 Vdc, 120W, General, Finger safe, Aluminum

General Specifications

Product Name
Eaton PSG general purpose power supply
Catalog Number
PSG120T24RM
UPC
786676040327
Product Length/Depth
1.17 in
Product Height
4.88 in
Product Width
1.57 in
Product Weight
1.37 lb
Certifications
UL Listed

Product specifications

Power consumption
120 W
Enclosure material
Aluminum
Output voltage
24 V
Terminals
Screw
Series
PSG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.