Download document () of 20

PV-100A-01XL-B

Eaton Bussmann series Fuse-link, high speed, 100 A, DC 1000 V, 01XL, gPV, UL, IEC, bolted connection

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100A-01XL-B
EAN
5996516000816
UPC
051712373401
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
979 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Used with
Solar panel applications
Amperage Rating
100 A
Accessories
170H0069 Microswitch
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Centre fuse status indicator
Rated switching capacity
50 kA
Fuse size
01XL
Current type
DC
Center-to-center distance of connections
157 mm
Mounting dimension
M10
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
30 W
Fuse shape
Square body
Pre arc (I2T)
1350
Total I2T
9720 at 1000 V
Color
White
Interrupt rating
50 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
01XL
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Bolted
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-01XL-B
Fitted with:
Blade with bolt holes
Fuse system (according to IEC 60269)
Other

Export product specification