Download document () of 20

PV-250A-2XL

Eaton Bussmann series Fuse-link, high speed, 250 A, DC 1000 V, 2XL, 60 x 205 mm, gPV, UL, IEC, with indicator, blade connections

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-250A-2XL
EAN
5996516000427
UPC
051712372077
Product Length/Depth
61 mm
Product Height
61 mm
Product Width
205 mm
Product Weight
1423 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Amperage Rating
250 A
Accessories
170H0236 and 170H0238 Microswitches
Breaking capacity
33 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
33 kA
Fuse size
2XL
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
70 W
Fuse shape
Square body
Pre arc (I2T)
7721
Total I2T
57000 at 1000 V
Color
White
Interrupt rating
33 kAIC
Connection
Blade end x blade end
Construction size
2XL
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Bladed
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-2XL
Fitted with:
Blade without bolt holes
Suitable for
SD2XL-S-PV XL Fuse base
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
33 kA

Export product specification