Download document () of 20

PV-300ANH3

Eaton Bussmann series Fuse-link, high speed, 300 A, DC 1000 V, NH3, gPV, UL PV, UL, IEC, dual indicator

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-300ANH3
EAN
5027590506014
UPC
051712498104
Product Length/Depth
80 mm
Product Height
32 mm
Product Width
51 mm
Product Weight
1100 g
Compliances
RoHS Compliant
Certifications
CSA Certified
IEC Rated

Product specifications

Amperage Rating
300 A
Accessories
Recomended fuse holders- SD1-D-PV (for NH1), SD2-D-PV (for NH2), SD3-D-PV (for NH3) ,FEH Extraction handle, SD3-SK Shroud kit, SD3-PB Phase barrier kit, SDL-3 Neutral link, 170H0236 Microswitch, 170H0238 Microswitch
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Combination fuse status indicator
Rated switching capacity
50 kA
Fuse size
NH3
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
40 W
Fuse shape
Square body
Pre arc (I2T)
32000
Total I2T
260000 at 1000 V
Color
White
Interrupt rating
50 kAIC
Construction size
NH3
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Fuse
Special features
1-3 mS response time
Application
Photovoltaic systems, inverters ,Photovoltaic array combiners and disconnects
Fuse type
PV-ANH3
Fitted with:
Blade without bolt holes
Suitable for
SD3-D-PV NH Fuse base
Rated switching capacity DC
50 kA

Export product specification