Download document () of 20

PV-355A-2XL-B

Eaton Bussmann series Fuse-link, high speed, 355 A, DC 1000 V, 2XL, 59 x 76 x 190 mm, gPV, UL, IEC, bolted connection

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-355A-2XL-B
EAN
5996516000885
UPC
051712373425
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2657 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Used with
Solar panel applications
Amperage Rating
355 A
Accessories
170H0069 Microswitch
Breaking capacity
33 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Centre fuse status indicator
Rated switching capacity
33 kA
Fuse size
2XL
Current type
DC
Center-to-center distance of connections
160 mm
Mounting dimension
M10
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
68 W
Fuse shape
Square body
Pre arc (I2T)
26000
Total I2T
192000 at 1000 V
Color
White
Interrupt rating
33 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
2XL
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Bolted
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-2XL-B
Fitted with:
Blade with bolt holes
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
33 kA

Export product specification