Download document () of 20

PV-400A-3L-15

Eaton Bussmann series Fuse-link, high speed, 400 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, blade connections

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-400A-3L-15
EAN
5996516001172
UPC
051712372206
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1966 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Used with
Solar panel applications
Amperage Rating
400 A
Accessories
Recomended fuse holders- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L) ,170H0236 and 170H0238 Microswitches
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
100 kA
Fuse size
3L
Current type
DC
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
61 W
Fuse shape
Square body
Pre arc (I2T)
296000
Total I2T
1060000 at 1500 V
Color
White
Interrupt rating
100 kAIC
Connection
Blade end x blade end
Construction size
3L
Material
Ceramic body
Voltage rating
1500 Vdc
Type
Bladed
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-3L-15
Fitted with:
Blade with top indicator
Suitable for
SD3L-S-PV XL Fuse base
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
100 kA

Export product specification