Download document () of 20

PV-5A10-1P
Model code: 5A 1000V DC SOLAR PCB-1 10x38mm

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 5A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Single PCB tab

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-5A10-1P
EAN
5027590506298
UPC
051712373517
Product Length/Depth
44 mm
Product Height
38 mm
Product Width
52 mm
Product Weight
12.1 g
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
IEC Rated
UL Listed
CCC
Model Code
5A 1000V DC SOLAR PCB-1 10x38mm

Product specifications

Used with
BM Series, CHPV, 1A3400 fuseclips, HPV
Amperage Rating
5 A
Accessories
1A3400 fuse clip
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Other
Rated switching capacity
50 kA
Fuse size
10 x 38 mm
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
1.6 W
Fuse shape
Cylindrical, PCB fixing
Pre arc (I2T)
19
Terminal material
Tin plated brass
Total I2T
50 at 1000 V
Color
White
Interrupt rating
50 kAIC
Construction size
10 x 38 mm
Material
Ceramic
Mounting method
Single PCB tab
Quantity
10
Voltage rating
1000 Vdc
Type
Fuse
Special features
Minimum interrupting rating 1.3 x In, Time constant: 1-3 ms
Application
Photovoltaic strings
Fuse type
PV-A10-1P
Fitted with:
PCB Fixing single pin
Suitable for
CHPV Modular fuse holder
Breaking capacity at nominal voltage, DC
50 kA

Export product specification