Download document () of 20

PV-80A-01XL-15

Eaton Bussmann series Fuse-link, high speed, 80 A, DC 1500 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-80A-01XL-15
EAN
5996516000526
UPC
051712372275
Product Length/Depth
53 mm
Product Height
23 mm
Product Width
39 mm
Product Weight
93 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Used with
Solar panel applications
Amperage Rating
80 A
Accessories
170H0236 and 170H0238 Microswitches
Breaking capacity
30 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
30 kA
Fuse size
01XL
Current type
DC
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
30 W
Fuse shape
Square body
Pre arc (I2T)
950
Total I2T
3300 at 1500 V
Color
White
Interrupt rating
30 kAIC
Connection
Blade end x blade end
Construction size
01XL
Material
Ceramic body
Voltage rating
1500 Vdc
Type
Bladed
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-01XL-15
Fitted with:
Blade with top indicator
Suitable for
SD1XL-S-PV XL Fuse base
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
30 kA

Export product specification