Download document () of 20

PVX3-4XS

Eaton B-Line series push button enclosures, 8" height, 4.75" length, 4" width, NEMA 4X, Screw cover, PVX4XS enclosure, Surface mounted, Medium single door, External mounting feet, 304 stainless steel, Oil-resistant gasket

General Specifications

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PVX3-4XS
UPC
782051138863
Product Length/Depth
4.75 in
Product Height
8 in
Product Width
4 in
Product Weight
4.8 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Country of origin
US
Special features
Removable cover, recessed pull ring, s.s. screws
Style
Medium single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
304 stainless steel
Cover type
Screw
Wall thickness
14 gauge
Model
PVX4XS enclosure
Mounting method
Surface
Mounting hole details
External mounting feet

Export product specification