Download document () of 20
Discontinued

PXMP-MB-AB-4C-TM

Eaton Power Xpert Multi Point Enclosed , W/ABN W/NEMA 4X ENC W/480PS W/TM,480VAC

General Specifications

Product Name
Eaton enclosed meter
Catalog Number
PXMP-MB-AB-4C-TM
UPC
786689056971
Product Length/Depth
18 in
Product Height
33 in
Product Width
27 in
Product Weight
100 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)

Product specifications

Type
Enclosed meter
Voltage rating
480V
Power supply
480VAC
Enclosure
NEMA 4X
Input voltage
480 Vac
Degree of protection
NEMA 4X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.