Download document () of 20

QA1610

Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight, Quartz halogen lamp, Tempered glass lens, Copper-free aluminum, Trunnion mount, 6x6 optical distribution, 120 Vac, 1000W

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight
Catalog Number
QA1610
UPC
662276414914
Product Length/Depth
14.25 in
Product Height
14.75 in
Product Width
7.38 in
Product Weight
13.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
1000W
Mounting Method
Trunnion
Ingress protection (IP) ratings
IP66
Lamp type
Quartz halogen
Lens material
Tempered glass
Material
Copper-free aluminum
Optical distribution
6x6
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.