Download document () of 20

RBC54

4x 12V 9AH UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS

General Specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC54
UPC
037332118691
Product Length/Depth
13.7 in
Product Height
6.8 in
Product Width
7 in
Product Weight
6 lb
Compliances
RoHS

Product specifications

Package contents
  • 4 12V UPS replacement batteries
  • Instruction manual with installation, recycling and warranty information
Battery type
12V 9AH HR (4)
Relative humidity
0-95% non-condensing
Product Highlights
Maintenance-free
Rugged, leakproof construction
Up to 30% longer runtime than basic replacements
Wide operating temperature range
OEM certified premium batteries
Typical Battery Life
3 - 5 years, depending on host UPS conditions
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0 - 50,000

Export product specification