Download document () of 20

RBC94-2U

2U UPS Replacement 48VDC Battery Cartridge (1 set of 4) for select Tripp Lite SmartPro UPS

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC94-2U
UPC
037332122308
Product Length/Depth
12.25 in
Product Height
2.75 in
Product Width
8.5 in
Product Weight
26.2 lb
Compliances
RoHS

Product specifications

Rack size
2U
Package contents
One pre-assembled battery pack consisting of four 12V batteries
Battery type
12V 9AH HR (4)
Relative humidity
0-95% non-condensing
Product Highlights
Wide operating temperature range
Maintenance free
Rugged leakproof construction
Pre-assembled and wired battery kit offers simple installation
certified premium battery cartridge
Typical Battery Life
3 to 5 years, depending on UPS operating conditions
Dc Voltage
48
Minimum Required Rack Depth
16 in

Export product specification