Download document () of 20

RBC94-3U

3U UPS Replacement 48VDC Battery Cartridge for select Tripp Lite SmartPro UPS

General Specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC94-3U
UPC
037332126177
Product Length/Depth
16 in
Product Height
8 in
Product Width
8 in
Product Weight
25 lb
Compliances
RoHS

Product specifications

Rack size
3U
Package contents
One pre-assembled battery pack consisting of (4) 12V batteries
Battery type
12V 9AH
Product Highlights
Maintenance free
Rugged, leak-proof construction
Wide operating temperature range
Certified premium battery cartridge
Pre-assembled and wired battery kit offers simple installation
Typical Battery Life
3-5 years, depending on UPS operating conditions
Dc Voltage
48
Minimum Required Rack Depth
15 in

Export product specification