Photo is representative
Download
Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, 304 stainless steel, 1"
Product Name |
Eaton Crouse-Hinds series rigid conduit coupling
|
Catalog Number |
RC100 304SS
|
UPC |
662277030908
|
Product Length/Depth |
2 in
|
Product Height |
1.53 in
|
Product Width |
1.53 in
|
Product Weight |
0.28 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
304 stainless steel
|
Conduit type |
Rigid/IMC
|
Trade size |
1"
|
Style |
Rigid
|