Download document () of 20
We make what matters work

RL1011-221-R

Eaton RL1011 inductor, 223 uH, 0.831 A Irms, 1 A ISAT, 454 mΩ resistance, THT mounting, Ferrite, 2-pins, 800 qty.

General Specifications

Product Name
Eaton RL1011 inductor
Catalog Number
RL1011-221-R
UPC
051712497855
Product Length/Depth
9.5 mm
Product Height
10.5 mm
Product Width
9.5 mm
Product Weight
2.5 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
0.831 A
ISAT
1 A
Package Quantity
800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
454 mΩ
Series
RL1011

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us