Download document () of 20
We make what matters work

RL1011-471-R

Eaton RL1011 inductor, 470 uH, 0.601 A Irms, 0.69 A ISAT, 843 mΩ resistance, THT mounting, Ferrite, 2-pins, 800 qty.

General Specifications

Product Name
Eaton RL1011 inductor
Catalog Number
RL1011-471-R
UPC
051712497879
Product Length/Depth
9.5 mm
Product Height
10.5 mm
Product Width
9.5 mm
Product Weight
2.5 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
0.601 A
ISAT
0.69 A
Package Quantity
800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
843 mΩ
Series
RL1011

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us