Download document () of 20
We make what matters work

RL1218-100-R

Eaton RL1218 inductor, 10 uH, 4.61 A Irms, 10.16 A ISAT, 26 mΩ resistance, THT mounting, Ferrite, 2-pins, 800 qty.

General Specifications

Product Name
Eaton RL1218 inductor
Catalog Number
RL1218-100-R
UPC
051712513821
Product Length/Depth
12.2 mm
Product Height
18 mm
Product Width
12.2 mm
Product Weight
6.8 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
4.61 A
ISAT
10.16 A
Package Quantity
800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
26 mΩ
Series
RL1218

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us