Download document () of 20
To be discontinued

RLDN600

Eaton enclosed circuit breaker, Enclosure, 300-600A, Series C, NEMA 3R, LD, LDB, HLD, Surface

General Specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
RLDN600
UPC
786679256169
Product Length/Depth
15.5 in
Product Height
48.31 in
Product Width
15.56 in
Product Weight
84 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
No Knockouts

Product specifications

Amperage Rating
300-600A
Circuit breaker type
LD, LDB, HLD
Enclosure
NEMA 3R
Series
Series C
Mounting Method
Surface mounting
Type
Circuit Breaker Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.