Download document () of 20

RSP55

Eaton Crouse-Hinds series RS/RSM conduit hub plate, 8-1/2" x 4", Feraloy iron alloy, 2 hubs, 1-1/2" trade size

General Specifications

Product Name
Eaton Crouse-Hinds series RS/RSM conduit hub plate
Catalog Number
RSP55
UPC
782274598505
Product Length/Depth
8 in
Product Height
3.5 in
Product Width
1.25 in
Product Weight
2.71 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
Enclosure size
8-1/2" x 4"
Material
Feraloy iron alloy
Number of hubs
2
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.