Download document () of 20

RSS-24MCW-FR

Eaton Wheelock RSS strobe, xenon, wall, red, FIRE, clear lens, 15/30/75/110 cd, indoor

General Specifications

Product Name
Eaton Wheelock RSS strobe
Catalog Number
RSS-24MCW-FR
UPC
786697294006
Product Length/Depth
2.6 in
Product Height
4.765 in
Product Width
4.765 in
Product Weight
0.39 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
MEA
FM
BFP
CSFM
UL
ULC
Mounting Method
Wall
Housing color
Red
Housing material
UV Stabilized Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.060/ 0.092/ 0.165 /0.220
Lettering
FIRE
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
Voltage
24 V

Export product specification