Download document () of 20
To be discontinued

RSSR-24MCC-NW

Eaton Wheelock RSS strobe, xenon, ceiling, no lettering, red lens, indoor

General Specifications

Product Name
Eaton Wheelock RSS strobe
Catalog Number
RSSR-24MCC-NW
UPC
786697259173
Product Length/Depth
2.6 in
Product Height
4.765 in
Product Width
4.765 in
Product Weight
0.394 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
FM
UL
CSFM
MEA
BFP
ULC
Mounting Method
Ceiling
Housing color
White
Housing material
UV Stabilized Plastic
Lens color
Red
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.065/ 0.105/ 0.189/ 0.249
Lettering
No lettering
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
95 cd
Voltage
24 V

Export product specification