Download document () of 20

SCA63CAR

Eaton Bussmann series low voltage British standard Safeclip adaptor carrier, 550V, 63A, Non Indicating, fuse accessory

General Specifications

Product Name
Eaton Bussmann series low voltage british standard safeclip adaptor carrier
Catalog Number
SCA63CAR
EAN
5027590268431
UPC
051712419604
Product Length/Depth
179 mm
Product Height
173 mm
Product Width
224 mm
Product Weight
90.6 g
Compliances
Contact factory

Product specifications

Used with
Used with NS fuse Links and SC63
Accessory/spare part type
Other
Adaptor carrier
Fuse indicator
Non-indicating
Construction size
Other
Voltage rating
550 V
Type
fuse accessory
Application
General industrial applications
Suitable for
SC63 Safeclip fuse holder

Export product specification