Download document () of 20

SCRW,HHC 1/2X1 SS4

Eaton B-Line series hex head screw, 0.5" H x 1.3640" L x 0.8660" W, Steel, Stainless steel type 304

General Specifications

Product Name
Eaton B-Line series hex head screw
Catalog Number
SCRW,HHC 1/2X1 SS4
UPC
781011024130
Product Length/Depth
1.364 in
Product Height
0.5 in
Product Width
0.866 in
Product Weight
0.082 lb
Certifications
Not Applicable

Product specifications

Product Category
Hardware
Type
Hex head cap screws
Finish
Stainless steel type 304
Material
Steel

Export product specification