Download document () of 20
We make what matters work

SD10-150-R

Eaton SD inductor, 15.55 uH, 0.613 A Irms, 0.605 A ISAT, 513 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General Specifications

Product Name
Eaton SD10 inductor
Catalog Number
SD10-150-R
UPC
051712891943
Product Length/Depth
5.2 mm
Product Height
1 mm
Product Width
5.2 mm
Product Weight
0.098 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.613 A
ISAT
0.605 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
443 mΩ
Series
SD

Export product specification