Download document () of 20

SD10-1R0-R

Eaton SD inductor, IND,SHLD DRM COR,1uH,2.25A SMT

General Specifications

Product Name
Eaton SD10 inductor
Catalog Number
SD10-1R0-R
UPC
051712891899
Product Length/Depth
5.2 mm
Product Height
1 mm
Product Width
5.2 mm
Product Weight
0.098 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.93 A
ISAT
2.25 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
45 mΩ
Series
SD

Export product specification