Download document () of 20
We make what matters work

SD10-6R2-R

Eaton SD inductor, 6.7 uH, 0.94 A Irms, 0.92 A ISAT, 250 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General Specifications

Product Name
Eaton SD10 inductor
Catalog Number
SD10-6R2-R
UPC
051712892056
Product Length/Depth
5.2 mm
Product Height
1 mm
Product Width
5.2 mm
Product Weight
0.098 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.94 A
ISAT
0.92 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
218 mΩ
Series
SD

Export product specification