Download document () of 20
We make what matters work

SD53-470-R

Eaton SD53 inductor, 47 uH, 0.64 A Irms, 0.64 A ISAT, 352 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2600 qty.

General Specifications

Product Name
Eaton SD53 inductor
Catalog Number
SD53-470-R
UPC
051712829380
Product Length/Depth
5.2 mm
Product Height
3 mm
Product Width
5.72 mm
Product Weight
0.24 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.64 A
ISAT
0.64 A
Package Quantity
2600
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
352 mΩ
Series
SD53

Export product specification