Download document () of 20
We make what matters work

SD8328-3R3-R

Eaton SD8328 inductor, 3.4 uH, 6.1 A Irms, 4 A ISAT, 18 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1820 qty.

General Specifications

Product Name
Eaton SD8328 inductor
Catalog Number
SD8328-3R3-R
UPC
051712826242
Product Length/Depth
9.5 mm
Product Height
3 mm
Product Width
8.3 mm
Product Weight
0.0014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.1 A
ISAT
4 A
Package Quantity
1280
Material
Ferrite
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
18 mΩ
Series
SD8328

Export product specification