Download document () of 20
We make what matters work

SDCL1V4030-100M-R

Eaton Semi-Shielded IND, SDCL1V4030, 10.0nH, 2.2A, 2 PADS, SMT

General Specifications

Product Name
Eaton SDCL semi-shielded power inductor
Catalog Number
SDCL1V4030-100M-R
UPC
051712830621
Product Length/Depth
4.2 mm
Product Height
3 mm
Product Width
4.2 mm
Product Weight
0.188 g
Compliances
RoHS Compliant

Product specifications

Type
Semi-shielded power inductor
IRMS
1.5 A
ISAT
2.2 A
Temperature rating
-40 to 125 °C
Inductance
10 μH
Inductance - tolerance
±20 %
Resistance - max
138 mΩ

Export product specification