Download document () of 20
We make what matters work

SDQ25-330-R

Eaton SDQ inductor, 33 uH, 0.406 A Irms, 0.346 A ISAT, 890 mΩ resistance, SMT mounting, Ferrite, 4-pins, 2900 qty.

General Specifications

Product Name
Eaton SDQ25 inductor
Catalog Number
SDQ25-330-R
UPC
051712884181
Product Length/Depth
5.2 mm
Product Height
2.5 mm
Product Width
5.2 mm
Product Weight
0.25 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.406 A
ISAT
0.346 A
Package Quantity
2900
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
890 mΩ
Terminals
1520 mΩ
Series
SDQ

Export product specification