Download document () of 20

SM16M1TK6

Male stamped and formed crimp contact, size #16, on a reel, tin pre plated; SM16M1TK6

General Specifications

Product Name
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
Catalog Number
SM16M1TK6
Product Length/Depth
28 mm
Product Height
3.2 mm
Product Width
3.7 mm
Product Weight
0.4 g

Product specifications

Environmental conditions
RoHS
REACH
Contact gender
Pin (Male)
Contact plating
Tin pre plated
Contact size
16 AWG
Contact type
Crimp
Packaging type
Reeled
Wire size (AWG) - max
16 AWG
Wire size (AWG) - min
18 AWG
Manufacturing process
Stamped and formed

Export product specification