Download document () of 20

SMS15RDH3

Flame retardant receptacle with integrated strain relief hood; SMS15RDH3

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS15RDH3
Product Length/Depth
55.2 mm
Product Height
30.2 mm
Product Width
16.2 mm
Product Weight
10.6 g

Product specifications

Environmental conditions
REACH
Fire & Smoke
Flammability rating UL94 V0
RoHS
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
15
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Free Hanging
Number Of Contacts
15
Number of cavity #16
15

Export product specification