Download document () of 20

SMS24RE4S6

Straight boardmount with long PCB male contacts (Tin plating); SMS24RE4S6

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS24RE4S6
Product Length/Depth
13.4 mm
Product Height
21.2 mm
Product Width
31.2 mm
Product Weight
16.9 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
24
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
24
Number of cavity #16
24

Export product specification