Download document () of 20

SMS2RE4TR29

Straight boardmount with long PCB male contacts (Gold & Tin plating); SMS2RE4TR29

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS2RE4TR29
Product Length/Depth
13.4 mm
Product Height
11 mm
Product Width
5.9 mm
Product Weight
2.2 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact plating
Tin pre plated
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
2
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
2
Number of cavity #16
2

Export product specification