Download document () of 20

SMS3GE33

Flame retardant straight boardmount receptacle with female PCB contacts; SMS3GE33

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS3GE33
Product Length/Depth
13.4 mm
Product Height
16.2 mm
Product Width
5.9 mm
Product Weight
2.9 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Fire & Smoke
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
3
Number of cavity #16
3

Export product specification