Download document () of 20

SMS9SE4T

Straight boardmount with short PCB male contacts (Tin plating); SMS9SE4T

General Specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS9SE4T
Product Length/Depth
13.4 mm
Product Height
16.2 mm
Product Width
16 mm
Product Weight
6.8 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Tin pre plated
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
9
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
9
Number of cavity #16
9

Export product specification