Download document () of 20

SN524-3/4ZN

Eaton B-Line series stud nut with spring, 0.85" H x 0.75" L x 1.31" W, Steel, Electro-plated finish, 3/8”-16 bolt, Stud nut with spring

General Specifications

Product Name
Eaton B-Line series stud nut with spring
Catalog Number
SN524-3/4ZN
UPC
781011413439
Product Length/Depth
0.75 in
Product Height
0.85 in
Product Width
1.31 in
Product Weight
0.077 lb
Certifications
Not Applicable

Product specifications

Type
Stud nut with spring
Finish
Electro-plated
Material
Steel
Bolt/thread/rod size
3/8”-16

Export product specification