Download document () of 20

SPB-80/4

Eaton SAFEPATH accessory, supervised power booster, red, steel enclosure, 80 watt, 4 amps of supervised strobe power

General Specifications

Product Name
Eaton SAFEPATH accessory
Catalog Number
SPB-80/4
UPC
786697189883
Product Length/Depth
6 in
Product Height
21 in
Product Width
16 in
Product Weight
36 lb
Compliances
Not Applicable
Model Code
SPB-80/4

Product specifications

Mounting Method
Wall
Housing color
Red
Housing material
Steel
Standby current
120mA
Type Of Accessory
Supervised power booster

Export product specification