Download document () of 20

SR42UBWD8

SmartRack 42U Standard-Depth Extra-Wide Rack Enclosure Cabinet with Doors and Side Panels

General Specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBWD8
UPC
037332289469
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
31.496 in
Product Weight
355.298 lb
Compliances
UKCA
CE Marked
RoHS
EAC
Certifications
IEC 60950-1
CSA Std. C22.2
UL 62368-1

Product specifications

Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Material
Cold-rolled steel with powder-coated finish
Package contents
  • SR42UBWD8 42U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Product Features
Extra Wide
Locking
Leveling Feet
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1021 kg) rolling load
Ships fully assembled for quick deployment on pre-installed casters and levelers
Doors and side panels lock securely to help prevent damage, tampering or theft
Provides physical equipment and media security needed for PCI DSS compliance
Extra wide to allow side channels for accessory mounting, cable routing and airflow
Rack Height
42U
Lock
Key
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
27.75 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Grounding straps on front and rear door frames
Material Of Construction
Cold-rolled steel with powder-coated finish
Module Rack Type
Enclosure

Export product specification