Download document () of 20

SRCABLEVRT6HD2

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 6 in. Wide, Black, 7 ft. (2.2 m)

General Specifications

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRCABLEVRT6HD2
UPC
037332239952
Product Length/Depth
27.5 in
Product Height
82.82 in
Product Width
6.08 in
Product Weight
98 lb
Compliances
EIA-310-E
EAC
RoHS

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Black
Product Highlights
Neatly organizes fiber, copper and coaxial cables in your 2- or 4-post open frame rack
High-capacity 6 in. width allows installation and routing of larger cable bundles
Splits into four 3.5 ft. sections to allow customization and multiple installation options
Fingers and pass-through holes permit easy routing and separation of bundled cables
Features button mounts for toolless installation in an EIA-standard 19 in. rack
Cable Manager Form Factor
Vertical

Export product specification