Download document () of 20

SRCOMBO4SFICSS

SmartRack Locking Door Handle for Server Rack Cabinets - Front and Back Doors, 4-Digit Combination Lock, SFIC Lock Core, Slam Shut, 2 Keys

General Specifications

Product Name
Eaton Tripp Lite series SmartRack replacement lock
Catalog Number
SRCOMBO4SFICSS
UPC
037332294357
Product Length/Depth
1.34 in
Product Height
6.3 in
Product Width
1.42 in
Product Weight
0.4 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory Class

Rack accessories
Accessory/spare part type
Handle kit
Color
Black
Material
Die Cast Zinc, Black Powder Coated
System Requirements
SmartRack floor-standing enclosure with front and/or rear door handles
Product Highlights
Replacement door lock fits SmartRack® floor-standing enclosures with door handles
4-digit combination lock provides more security than standard 3-digit combo locks
SFIC core allows fast and convenient rekeying when access requirements change
Secure locking lets facility and IT managers closely guard access to enclosure
Slam-shut feature automatically locks the rack enclosure door upon closing it

Export product specification