Photo is representative
Download
Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 4"
Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
Catalog Number |
SST 10
|
UPC |
662277121989
|
Product Length/Depth |
5.5 in
|
Product Height |
2.44 in
|
Product Width |
5.5 in
|
Product Weight |
3.8 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class III Class II, Division 2 Class II, Division 1 Class I, Division 2 |
NEMA Rating |
12
3 4X 4 3R |
Material |
Stainless steel
|
Trade size |
4"
|