Download document () of 20

STM 1

Eaton Crouse-Hinds series Myers metric to NPT adapter, Zinc, M20 - 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series Myers metric to NPT adapter
Catalog Number
STM 1
UPC
784731103000
Product Length/Depth
1.44 in
Product Height
1.44 in
Product Width
1.4 in
Product Weight
0.13 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Zinc
Trade size
M20 - 1/2"

Export product specification