Download document () of 20

STM 6

Eaton Crouse-Hinds series Myers metric to NPT adapter, Zinc, M63 - 2"

General Specifications

Product Name
Eaton Crouse-Hinds series Myers metric to NPT adapter
Catalog Number
STM 6
UPC
784731103055
Product Weight
0.71 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
Class II, Division 2
Class I, Division 2
Class I, Zone 1
Material
Zinc
Trade size
M63-2"

Export product specification