Knowledge Search
Download document () of 20

SY085010ET30A

Eaton Model 85 Y-Strainer, Y-Strainer, 1" #85 600#THD CSTL W/ 1/32"P SS SCREEN 20M EQ, Cast, Carbon steel, 102 Bar, NPT female thread 1"

General Specifications

Product Name
Eaton Model 85 Y-Strainer
Catalog Number
SY085010ET30A
Product Length/Depth
51 mm
Product Height
146 mm
Product Width
118 mm
Product Weight
3 kg
Certifications
CRN Stamp

Product specifications

Configuration
Y-Strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
Non-asbestos
Design pressure - max
102 bar
Connection type (inlet/outlet)
NPT female thread
Material
Carbon steel
Connection size (inlet/outlet)
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.