Download document () of 20
We make what matters work

T300M HDG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, Hot dip galvanized finish, T shape, 3"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
T300M HDG
UPC
662277059442
Product Length/Depth
15.12 in
Product Height
5.87 in
Product Width
4.31 in
Product Weight
15.47 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
3"
Finish
Hot dip galvanized
Shape
T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.